??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE PNEUMATIC CONTACT_4 mm
Bill of material
HARTING 09691870063
Product number of the Manufacturer
09691870063
Preview
Short Description
Pneumatic contact, Female, German silver
Long Description
Pneumatic contact, Female, German silver
Manufacturer Type Description
D SUB MIXED FE PNEUMATIC CONTACT_4 mm
Alternative product number
09 69 187 0063
Manufacturer Name
HARTING
Delivery Time
84
Contact design
Socket
Material of the contact
Other non-copper allows
Product type
D SUB MIXED FE PNEUMATIC CONTACT_4 mm, D-Sub
Brand
D-Sub
Contact type
turned
Manufacturer product description
Pneumatic contact, Female, German silver
Manufacturer product designation
Pneumatic contact, Female, German silver, D SUB MIXED FE PNEUMATIC CONTACT_4 mm
max. operating ambient temperature
60 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models