??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm
Bill of material
HARTING 09691870061
Product number of the Manufacturer
09691870061
Preview
Short Description
Pneumatic contact, Female, German silver
Long Description
Pneumatic contact, Female, German silver
Manufacturer Type Description
D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm
Alternative product number
09 69 187 0061
Manufacturer Name
HARTING
Delivery Time
84
Contact design
Socket
Material of the contact
Other non-copper allows
Product type
D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm, D-Sub
Brand
D-Sub
Contact type
turned
Manufacturer product description
Pneumatic contact, Female, German silver
Manufacturer product designation
Pneumatic contact, Female, German silver, D SUB MIXED FE PNEUMATIC CONTACT_2,6 mm
max. operating ambient temperature
60 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели