??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
Bill of material
HARTING 09691825232
Preview
Product number of the Manufacturer
09691825232
Short Description
Coaxial contact, Straight, for cables RG 59, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
Long Description
Coaxial contact, Straight, for cables RG 59, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
Manufacturer Type Description
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
Alternative product number
09 69 182 5232
Manufacturer Name
HARTING
Delivery Time
70
Contact design
Socket
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys, Plastic
Product type
D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Coaxial contact, Straight, for cables RG 59, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω
Manufacturer product designation
Coaxial contact, Straight, for cables RG 59, Operating current: ≤2 A, Female, Copper alloy, PBFE / PBTP / PI, Noble metal over Ni, Impedance: 75 Ω, D SUB MIXED FE CRIMP/CRIMP COAX 75 OHMS_
max. operating ambient temperature
135 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models