??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 40A_SHORT_PL3 solder powe
Bill of material
HARTING 09691817823
Product number of the Manufacturer
09691817823
Preview
Short Description
Solder contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer Type Description
D SUB MIXED FE 40A_SHORT_PL3 solder powe
Alternative product number
09 69 181 7823
Manufacturer Name
HARTING
Delivery Time
42
Insulation stripped length
6.100 mm
Contact design
Socket
max. connectable conductor cross-section
16.620 mm^2
min. connectable conductor cross-section
6.610 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 40A_SHORT_PL3 solder powe, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer product designation
Solder contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED FE 40A_SHORT_PL3 solder powe
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models