??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 40 A SHORT CRIMP POWER CO
Bill of material
HARTING 09691825823
Product number of the Manufacturer
09691825823
Preview
Short Description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer Type Description
D SUB MIXED FE 40 A SHORT CRIMP POWER CO
Alternative product number
09 69 182 5823
Manufacturer Name
HARTING
Delivery Time
56
Insulation stripped length
6.100 mm
Contact design
Socket
max. connectable conductor cross-section
16.620 mm^2
min. connectable conductor cross-section
6.610 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 40 A SHORT CRIMP POWER CO, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6.61 ... 16.62 mm², AWG 10 ... AWG 8
Manufacturer product designation
Crimp contact, Straight, Short version, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), D SUB MIXED FE 40 A SHORT CRIMP POWER CO
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models