??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 30A S POWER CONTACT PL3
Bill of material
HARTING 09691817422
Product number of the Manufacturer
09691817422
Preview
Short Description
Solder contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 3.8 ... 10.75 mm², AWG 12 ... AWG 10
Manufacturer Type Description
D SUB MIXED FE 30A S POWER CONTACT PL3
Alternative product number
09 69 181 7422
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.500 mm
Contact design
Socket
max. connectable conductor cross-section
10.750 mm^2
min. connectable conductor cross-section
3.800 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 30A S POWER CONTACT PL3, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 3.8 ... 10.75 mm², AWG 12 ... AWG 10
Manufacturer product designation
Solder contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED FE 30A S POWER CONTACT PL3
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드