您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09691815821
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
CAD模型選擇
{harting_qs/1/17/339/10164.prj},{NB=09691815821},{MANUID=09691815821},{AAB202=4.500},{AAB785=5.310},{AAB935=2.540},{AAS465=500},{BAA039=155},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85369010},{PREVIEW=../../../_pool_/ce/07/5a0969181x421.tif__web.png},{DESCSHORT=Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side)},{DESCLONG=Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12},{MANUTYPEDESC=D SUB MIXED FE 20A_SHORT_S4 solder power},{SUPPLIERALTNO=09 69 181 5821}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 20A_SHORT_S4 solder power
Bill of material
HARTING 09691815821
Product number of the Manufacturer
09691815821
Preview
Short Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED FE 20A_SHORT_S4 solder power
Alternative product number
09 69 181 5821
Manufacturer Name
HARTING
Delivery Time
56
Insulation stripped length
4.500
mm
Contact design
Socket
max. connectable conductor cross-section
5.310
mm^2
min. connectable conductor cross-section
2.540
mm^2
Material of the contact coat
0.76 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 20A_SHORT_S4 solder power, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer product designation
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED FE 20A_SHORT_S4 solder power
max. operating ambient temperature
155
°C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型