??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 20A PL3 solder power cont
Bill of material
HARTING 09691817821
Product number of the Manufacturer
09691817821
Preview
Short Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side)
Long Description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer Type Description
D SUB MIXED FE 20A PL3 solder power cont
Alternative product number
09 69 181 7821
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
4.500 mm
Contact design
Socket
max. connectable conductor cross-section
5.310 mm^2
min. connectable conductor cross-section
2.540 mm^2
Material of the contact coat
0.2 µm Au / 5 µm Sn (mating side / termination side)
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 20A PL3 solder power cont, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
200
Manufacturer product description
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12
Manufacturer product designation
Solder contact, Straight, Short version, Operating current: ≤20 A, Female, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), D SUB MIXED FE 20A PL3 solder power cont
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir