??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 10A S4 sold.power contact
Bill of material
HARTING 09691815420
Preview
Product number of the Manufacturer
09691815420
Short Description
Solder contact, Straight, Operating current: ≤10 A, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm²
Long Description
Solder contact, Straight, Operating current: ≤10 A, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer Type Description
D SUB MIXED FE 10A S4 sold.power contact
Alternative product number
09 69 181 5420
Manufacturer Name
HARTING
Delivery Time
23
Insulation stripped length
7.5 mm
Contact design
Socket
max. connectable conductor cross-section
1 mm²
min. connectable conductor cross-section
0.5 mm²
Material of the contact coat
Noble metal over Ni
Material of the contact
Other copper alloys
Product type
D SUB MIXED FE 10A S4 sold.power contact, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Straight, Operating current: ≤10 A, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², AWG 20 ... AWG 16
Manufacturer product designation
Solder contact, Straight, Operating current: ≤10 A, Female, Copper alloy, Noble metal over Ni, Conductor cross-section: 0.5 ... 1 mm², D SUB MIXED FE 10A S4 sold.power contact
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)