??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA STR 24W7 with S4 solder cup sig
Bill of material
HARTING 09695115247
Product number of the Manufacturer
09695115247
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 24, Copper alloy
Manufacturer Type Description
D SUB MA STR 24W7 with S4 solder cup sig
Alternative product number
09 69 511 5247
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
24
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD