??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA STR 24W7 with PL3 solder cup si
Bill of material
HARTING 09695117247
Product number of the Manufacturer
09695117247
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 24, Copper alloy
Manufacturer Type Description
D SUB MA STR 24W7 with PL3 solder cup si
Alternative product number
09 69 511 7247
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
24
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés