??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA STAMPED SOLDER CUP 9P AU2
Bill of material
HARTING 09672095615
Preview
Product number of the Manufacturer
09672095615
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy, Noble metal over Ni
Manufacturer Type Description
D SUB MA STAMPED SOLDER CUP 9P AU2
Alternative product number
09 67 209 5615
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
9
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models