??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA STAMPED SOLDER CUP 25 AU2
Bill of material
HARTING 09672255615
Product number of the Manufacturer
09672255615
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel
Long Description
Connector, Solder cup termination, Rated current: ‌6.5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB MA STAMPED SOLDER CUP 25 AU2
Alternative product number
09 67 225 5615
Manufacturer Name
HARTING
Delivery Time
65
Brand
D-Sub
Pole number
25
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models