??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA RA 15P "US"_S4_with grnd clip_
Bill of material
HARTING 09682635811
Product number of the Manufacturer
09682635811
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, With grounding pin, Copper alloy
Manufacturer Type Description
D SUB MA RA 15P "US"_S4_with grnd clip_
Alternative product number
09 68 263 5811
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD