??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA FE 37P "US"_PL3_with grnd clip_
Bill of material
HARTING 09684537611
Product number of the Manufacturer
09684537611
Preview
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, With grounding pin, Copper alloy
Manufacturer Type Description
D SUB MA FE 37P "US"_PL3_with grnd clip_
Alternative product number
09 68 453 7611
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD