??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 50 pole Plastic Dust Cap UL 94
Bill of material
HARTING 09670500613
Product number of the Manufacturer
09670500613
Preview
Short Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 5, Thermoplastic
Long Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 5, Thermoplastic
Manufacturer Type Description
D SUB MA 50 pole Plastic Dust Cap UL 94
Alternative product number
09 67 050 0613
Manufacturer Name
HARTING
Delivery Time
84
Product type
D SUB MA 50 pole Plastic Dust Cap UL 94
Size
D-Sub 5
Manufacturer product description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 5, Thermoplastic
Manufacturer product designation
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 5, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
200
Quantity Scale
200
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part