??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 37 pole Plastic Dust Cap UL 94
Bill of material
HARTING 09670370613
Product number of the Manufacturer
09670370613
Preview
Short Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 4, Thermoplastic
Long Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 4, Thermoplastic
Manufacturer Type Description
D SUB MA 37 pole Plastic Dust Cap UL 94
Alternative product number
09 67 037 0613
Manufacturer Name
HARTING
Delivery Time
35
Product type
D SUB MA 37 pole Plastic Dust Cap UL 94
Size
D-Sub 4
Manufacturer product description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 4, Thermoplastic
Manufacturer product designation
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 4, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat