??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 36W4 with solder cup S4 _withou
Bill of material
HARTING 09695115364
Product number of the Manufacturer
09695115364
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 36, Copper alloy
Manufacturer Type Description
D SUB MA 36W4 with solder cup S4 _withou
Alternative product number
09 69 511 5364
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
36
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models