您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09670250613
HARTING
Interface connectors
D-Sub Subminiature D connectors
Accessories
Powered by
CAD模型選擇
{harting_qs/1/17/61/9739.prj},{NB=09670250613},{MANUID=09670250613},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=39235090},{PREVIEW=../../../_pool_/74/69/ee09670090713.tif__web.png},{DESCSHORT=Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic},{DESCLONG=Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic},{MANUTYPEDESC=D SUB MA 25 pole Plastic Dust Cap UL 94},{SUPPLIERALTNO=09 67 025 0613},{MANUNAME=HARTING},{DELTIME=35},{AAO057=D SUB MA 25 pole Plastic Dust Cap UL 94},{AAS461=D-Sub 3},{AAU734=Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic},{AAW338=Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 25 pole Plastic Dust Cap UL 94
Bill of material
HARTING 09670250613
Product number of the Manufacturer
09670250613
Preview
Short Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic
Long Description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic
Manufacturer Type Description
D SUB MA 25 pole Plastic Dust Cap UL 94
Alternative product number
09 67 025 0613
Manufacturer Name
HARTING
Delivery Time
35
Product type
D SUB MA 25 pole Plastic Dust Cap UL 94
Size
D-Sub 3
Manufacturer product description
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic
Manufacturer product designation
Protection cover, for male connectors, UL 94 V0, Size: D-Sub 3, Thermoplastic
color
Black
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作