??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MA 11W1 with solder cup S4_without
Bill of material
HARTING 09692115111
Product number of the Manufacturer
09692115111
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 11, Copper alloy
Manufacturer Type Description
D SUB MA 11W1 with solder cup S4_without
Alternative product number
09 69 211 5111
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
11
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей