??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 Top entry plastic hood 50 p
Bill of material
HARTING 09670500439
Product number of the Manufacturer
09670500439
Preview
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 5, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 5, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 Top entry plastic hood 50 p
Alternative product number
09 67 050 0439
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D SUB IP 67 Top entry plastic hood 50 p
material
Plastic
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD