??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 Top entry plastic hood 37 p
Bill of material
HARTING 09670370438
Product number of the Manufacturer
09670370438
Preview
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 4, Locking screw, Thread 4-40 UNC, Top entry, 1x
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 4, Locking screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 Top entry plastic hood 37 p
Alternative product number
09 67 037 0438
Manufacturer Name
HARTING
Delivery Time
84
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D SUB IP 67 Top entry plastic hood 37 p
material
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD