??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 Top entry plastic hood 25 p
Bill of material
HARTING 09670250439
Product number of the Manufacturer
09670250439
Preview
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 3, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 3, Locking screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 Top entry plastic hood 25 p
Alternative product number
09 67 025 0439
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D SUB IP 67 Top entry plastic hood 25 p
material
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir