??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 Top entry plastic hood 15 p
Bill of material
HARTING 09670150438
Product number of the Manufacturer
09670150438
Preview
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread 4-40 UNC, Top entry, 1x
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 2, Locking screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 Top entry plastic hood 15 p
Alternative product number
09 67 015 0438
Manufacturer Name
HARTING
Delivery Time
29
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
D SUB IP 67 Top entry plastic hood 15 p
material
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models