??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 SHIELDED CAP_MA_25p_M3
Bill of material
HARTING 09670029057
Product number of the Manufacturer
09670029057
Preview
Short Description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 3, Degree of protection: IP67
Long Description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 3, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 SHIELDED CAP_MA_25p_M3
Alternative product number
09 67 002 9057
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP67
Product type
D SUB IP 67 SHIELDED CAP_MA_25p_M3
Size
D-Sub 3
Manufacturer product description
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 3, Degree of protection: IP67
Manufacturer product designation
Dust protection cover, for female connectors, Thread M3, Size: D-Sub 3, Degree of protection: IP67
certificate/approval
0
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Предварительные просмотры
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции