??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 SHIELDED CAP_MA_15p_4-40 UNC
Bill of material
HARTING 09670029051
Product number of the Manufacturer
09670029051
Preview
Short Description
Dust protection cover, for female connectors, Thread 4-40 UNC, Size: D-Sub 2, Degree of protection: IP67
Long Description
Dust protection cover, for female connectors, Thread 4-40 UNC, Size: D-Sub 2, Degree of protection: IP67
Manufacturer Type Description
D SUB IP 67 SHIELDED CAP_MA_15p_4-40 UNC
Alternative product number
09 67 002 9051
Manufacturer Name
HARTING
Delivery Time
7
Degree of protection (IP), mounted
IP67
Product type
D SUB IP 67 SHIELDED CAP_MA_15p_4-40 UNC
Size
D-Sub 2
Manufacturer product description
Dust protection cover, for female connectors, Thread 4-40 UNC, Size: D-Sub 2, Degree of protection: IP67
Manufacturer product designation
Dust protection cover, for female connectors, Thread 4-40 UNC, Size: D-Sub 2, Degree of protection: IP67
certificate/approval
0
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39235090
Country of origin
CZ
Deeplink
Deeplink
Previews
Descarga de modelos CAD
No generation actions are associated with this part