??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 MA STR_PCB_9P_S4_METAL FRAME
Bill of material
HARTING 09676097675
Product number of the Manufacturer
09676097675
Preview
Short Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 1
Long Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, With grounding pin, Copper alloy
Manufacturer Type Description
D SUB IP 67 MA STR_PCB_9P_S4_METAL FRAME
Alternative product number
09 67 609 7675
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir