??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 MA ANG_PCB_15P_S4_METAL FRAM
Bill of material
HARTING 09676159658
Preview
Product number of the Manufacturer
09676159658
Short Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 2
Long Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, With grounding pin, Copper alloy, Noble metal over Ni
Manufacturer Type Description
D SUB IP 67 MA ANG_PCB_15P_S4_METAL FRAM
Alternative product number
09 67 615 9658
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型