您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09675099615
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector IP67
Powered by
CAD模型選擇
{harting_qs/1/17/163/9980.prj},{NB=09675099615},{MANUID=09675099615},{AAT080=9},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/fc/0d/890967515x615.tif__web.png},{DESCSHORT=Connector, With rear plastic mounting plate, Solder cup termination, Rated current: 5 A, Male, Size: D-Sub 1},{DESCLONG=Connector, With rear plastic mounting plate, Solder cup termination, Rated current: 5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy},{MANUTYPEDESC=D SUB IP 67_ 9 POLE STRAIGHT},{SUPPLIERALTNO=09 67 509 9615},{MANUNAME=HARTING},{DELTIME=98},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=350},{AAO676=09 67 509 9615},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 9 POLE STRAIGHT
Bill of material
HARTING 09675099615
Product number of the Manufacturer
09675099615
Preview
Short Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: 5 A, Male, Size: D-Sub 1
Long Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: 5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB IP 67_ 9 POLE STRAIGHT
Alternative product number
09 67 509 9615
Manufacturer Name
HARTING
Delivery Time
98
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型