??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 9 POLE STRAIGHT
Bill of material
HARTING 09675097615
Product number of the Manufacturer
09675097615
Preview
Short Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1
Long Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB IP 67_ 9 POLE STRAIGHT
Alternative product number
09 67 509 7615
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models