??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 9 POLE STRAIGHT
Bill of material
HARTING 09676099615
Product number of the Manufacturer
09676099615
Preview
Short Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1
Long Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB IP 67_ 9 POLE STRAIGHT
Alternative product number
09 67 609 9615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD