??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 9 POLE STRAIGHT FRONT METAL
Bill of material
HARTING 09678096715
Product number of the Manufacturer
09678096715
Preview
Short Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1
Long Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, Copper alloy
Manufacturer Type Description
D SUB IP 67 9 POLE STRAIGHT FRONT METAL
Alternative product number
09 67 809 6715
Manufacturer Name
HARTING
Delivery Time
98
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)