??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_50 POLE STRAIGHT
Bill of material
HARTING 09676506715
Product number of the Manufacturer
09676506715
Preview
Short Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5
Long Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 50, Copper alloy
Manufacturer Type Description
D SUB IP 67_50 POLE STRAIGHT
Alternative product number
09 67 650 6715
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
50
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models