??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 50 POLE STRAIGHT FRONT METAL
Bill of material
HARTING 09678508715
Product number of the Manufacturer
09678508715
Preview
Short Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5
Long Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 50, Copper alloy
Manufacturer Type Description
D SUB IP 67 50 POLE STRAIGHT FRONT METAL
Alternative product number
09 67 850 8715
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
50
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD