??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 37 POLE STRAIGHT FRONT METAL
Bill of material
HARTING 09678377615
Product number of the Manufacturer
09678377615
Preview
Short Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 4
Long Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 37, Copper alloy
Manufacturer Type Description
D SUB IP 67 37 POLE STRAIGHT FRONT METAL
Alternative product number
09 67 837 7615
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
37
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD