??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 25POLE MALE SOLDER CUP S4
Bill of material
HARTING 09674255615
Product number of the Manufacturer
09674255615
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB IP 67_ 25POLE MALE SOLDER CUP S4
Alternative product number
09 67 425 5615
Manufacturer Name
HARTING
Delivery Time
18
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드