??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_25 POLE STRAIGHT
Bill of material
HARTING 09675257675
Product number of the Manufacturer
09675257675
Preview
Short Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 3
Long Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, With grounding pin, Copper alloy
Manufacturer Type Description
D SUB IP 67_25 POLE STRAIGHT
Alternative product number
09 67 525 7675
Manufacturer Name
HARTING
Delivery Time
98
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models