??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_25 POLE STRAIGHT
Bill of material
HARTING 09675256775
Product number of the Manufacturer
09675256775
Preview
Short Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 3
Long Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, With grounding pin, Copper alloy
Manufacturer Type Description
D SUB IP 67_25 POLE STRAIGHT
Alternative product number
09 67 525 6775
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD