??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_25 POLE STRAIGHT
Bill of material
HARTING 09675259615
Product number of the Manufacturer
09675259615
Preview
Short Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3
Long Description
Connector, With rear plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB IP 67_25 POLE STRAIGHT
Alternative product number
09 67 525 9615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드