??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 25 POLE STRAIGHT FRONT PLAST
Bill of material
HARTING 09677257615
Product number of the Manufacturer
09677257615
Preview
Short Description
Connector, With front plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3
Long Description
Connector, With front plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB IP 67 25 POLE STRAIGHT FRONT PLAST
Alternative product number
09 67 725 7615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models