??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_25 POLE FRONT SEAL
Bill of material
HARTING 09670029003
Product number of the Manufacturer
09670029003
Preview
Short Description
Front seal rubber, Size: D-Sub 3
Long Description
Front seal rubber, Size: D-Sub 3
Manufacturer Type Description
D SUB IP 67_25 POLE FRONT SEAL
Alternative product number
09 67 002 9003
Manufacturer Name
HARTING
Delivery Time
56
Product type
D SUB IP 67_25 POLE FRONT SEAL
Manufacturer product description
Front seal rubber, Size: D-Sub 3
Manufacturer product designation
Front seal rubber, Size: D-Sub 3
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드