??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_25 POLE FEMALE SOLDER CUP
Bill of material
HARTING 09674254715
Product number of the Manufacturer
09674254715
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, Copper alloy
Manufacturer Type Description
D SUB IP 67_25 POLE FEMALE SOLDER CUP
Alternative product number
09 67 425 4715
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
25
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir