??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 15POLE MALE SOLDER CUP S4
Bill of material
HARTING 09674155615
Product number of the Manufacturer
09674155615
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB IP 67_ 15POLE MALE SOLDER CUP S4
Alternative product number
09 67 415 5615
Manufacturer Name
HARTING
Delivery Time
84
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés