??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_15 POLE STRAIGHT
Bill of material
HARTING 09676159615
Product number of the Manufacturer
09676159615
Preview
Short Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2
Long Description
Connector, With rear metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB IP 67_15 POLE STRAIGHT
Alternative product number
09 67 615 9615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models