??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 15 POLE STRAIGHT FRONT PLAST
Bill of material
HARTING 09677159615
Product number of the Manufacturer
09677159615
Preview
Short Description
Connector, With front plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2
Long Description
Connector, With front plastic mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB IP 67 15 POLE STRAIGHT FRONT PLAST
Alternative product number
09 67 715 9615
Manufacturer Name
HARTING
Delivery Time
70
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés