??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 15 POLE STRAIGHT FRONT METAL
Bill of material
HARTING 09678158715
Product number of the Manufacturer
09678158715
Preview
Short Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2
Long Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB IP 67 15 POLE STRAIGHT FRONT METAL
Alternative product number
09 67 815 8715
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)