??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 15 POLE STRAIGHT FRONT METAL
Bill of material
HARTING 09678157615
Product number of the Manufacturer
09678157615
Preview
Short Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2
Long Description
Connector, With front metal mounting plate, Solder cup termination, Rated current: ‌5 A, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 15, Copper alloy
Manufacturer Type Description
D SUB IP 67 15 POLE STRAIGHT FRONT METAL
Alternative product number
09 67 815 7615
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models