??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub Hood top entry 15-pole M3
Bill of material
HARTING 09670150426
Product number of the Manufacturer
09670150426
Preview
Short Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 2, Knurled screw, Thread M3, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
D-Sub Hood top entry 15-pole M3
Alternative product number
09 67 015 0426
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub Hood top entry 15-pole M3
material
Plastic
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
39235090
Country of origin
SE
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model