??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 37-pole top&side entry M3
Bill of material
HARTING 09670370462
Product number of the Manufacturer
09670370462
Short Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread M3, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Long Description
Shell housing, Size: D-Sub 4, With short locking screws, Thread M3, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
Manufacturer Type Description
D-Sub hood 37-pole top&side entry M3
Alternative product number
09 67 037 0462
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 37-pole top&side entry M3
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型