??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 37-pole top&side entry 4-40
Bill of material
HARTING 09670370435
Product number of the Manufacturer
09670370435
Preview
Short Description
Shell housing, Size: D-Sub 4, Knurled screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Long Description
Shell housing, Size: D-Sub 4, Knurled screw, Thread 4-40 UNC, Side entry, 1x, Material (hood/housing): Thermoplastic, Metallised
Manufacturer Type Description
D-Sub hood 37-pole top&side entry 4-40
Alternative product number
09 67 037 0435
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
D-Sub hood 37-pole top&side entry 4-40
material
Plastic
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
SE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드